Publish your products
D-Code Washbasin Med White High Gloss 600 mm - 231160
D-Code Washbasin Med White High Gloss 600 mm - 231160
D-Code Washbasin Med White High Gloss 600 mm - 231160
D-Code Washbasin Med White High Gloss 600 mm - 231160
D-Code Washbasin Med White High Gloss 600 mm - 231160
    DURAVIT AG

    D-Code Washbasin Med White High Gloss 600 mm - 231160

    • 1 washbasin
    • 1 washing area
    • Ideal for single bore faucets
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Underside fully glazed for better hygiene and is therefore also perfectly suitable as a wall-mounted alone solution
    • Wall-mounted installation
    • With faucet deck
    • Without overflow
    Specification
    • Duravit D-Code Washbasin, White High Gloss, Semi-circular, Number of washing areas: 1 Middle, Tap hole platform: Yes, Number of faucet holes per wash area: 1 Middle, Overflow: No, Underside glazed, Back side glazed: No, 600 mm - 23116000002 Duravit D-Code Washbasin, White High Gloss, Semi-circular, Number of washing areas: 1 Middle, Tap hole platform: Yes, Overflow: No, Underside glazed, Back side glazed: No, 600 mm - 23116000702
    Technical specification
    • Unique ref.d-code-washbasin-med-white-high-gloss-600-mm-231160
    • Product familyBathroom ceramics
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)175
    • Width (mm)600
    • Depth (mm)460
    Related
    • Material mainCeramics
    • Manufactured inEgypt
    • Weight Net (Kg)17.8
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit