DuraSquare sink 235660DuraSquare sink 235660DuraSquare sink 235660DuraSquare sink 235660DuraSquare sink 235660DuraSquare sink 235660DuraSquare sink 235660
View previous images
View next images
DURAVIT AG

DuraSquare sink 235660

DuraSquare sink White 23.622 "
Specification
  • [LIST]Duravit DuraSquare sink , 23.622 ", White - 2356600014[/LIST]
    [LIST]Duravit DuraSquare sink , 23.622 ", White - 2356600040[/LIST]
Technical specification
  • Unique ref.durasquare-sink-235660
  • Collection setDuraSquare
  • Collectionbathroom sinks
  • TypeObject (single object)
  • Date of publishing2020-09-08
  • Edition number1
  • Height (mm)145
  • Width (mm)600
  • Depth (mm)400
Related
  • Weight Net (Kg)12.9
Classification
  • BIMobject CategorySanitary - Wash Basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 1.4 CodeL721
  • Uniclass 1.4 DescriptionSanitary equipment
  • Uniclass 2.0 CodePR-31-76
  • Uniclass 2.0 DescriptionSanitary Dispensing And Disposal Units
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • NBS Reference Code31-76
  • NBS Reference DescriptionSanitary Dispensing And Disposal Units
  • CSI MasterFormat 2014 Code22 45 26
  • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
  • OmniClass Number23-21 43 23
  • CSI UniFormat II CodeE1010
  • CSI UniFormat II TitleCommercial Equipment

Region availability

Europe Africa Asia Oceania South America North America
Germany
Seychelles
Singapore
Solomon Islands
Suriname
Trinidad and Tobago
Slovakia
Sierra Leone
Sri Lanka
Tonga
Uruguay
Nicaragua
Slovenia
Somalia
Syria
Tuvalu
Paraguay
Panama
Ukraine
South Africa
Taiwan
Nauru
Peru
Saint Kitts and Nevis
Serbia
South Sudan
Tajikistan
Palau
Venezuela
Saint Lucia
Montenegro
Sudan
Thailand
Papua New Guinea
Falkland Islands (Islas Malvinas)
Saint Vincent and the Grenadines
Netherlands
Swaziland
Turkey
Samoa
French Guiana
Martinique
Romania
Tanzania
Turkmenistan
Vanuatu
Bolivia
Cayman Islands
Russia
Togo
Nepal
Northern Mariana Islands
Chile
Collectivity of Saint Martin
San Marino
Tunisia
Oman
New Caledonia
Colombia
Montserrat
Vatican City
Uganda
Pakistan
Norfolk Island
Brazil
Saint Pierre and Miquelon
Jersey
Senegal
Philippines
Niue
Argentina
Puerto Rico
Svalbard and Jan Mayen
São Tomé and Príncipe
Qatar
French Polynesia
Ecuador
Sint Maarten
Isle of Man
Morocco
Saudi Arabia
Pitcairn Islands
Guyana
Turks and Caicos Islands
Åland Islands
Mozambique
Uzbekistan
Tokelau
British Virgin Islands
Faroe Islands
Namibia
Myanmar (Burma)
United States Minor Outlying Islands
U.S. Virgin Islands
Guernsey
Niger
Macau
Wallis and Futuna
Anguilla
Gibraltar
Nigeria
Palestine
American Samoa
Aruba
Monaco
Rwanda
British Indian Ocean Territory
Cook Islands
Saint-Barthélemy
Belarus
Reunion
Hong Kong
Guam
Bermuda
Belgium
Saint Helena
Vietnam
Federated States of Micronesia
Caribbean Netherlands
Bosnia and Herzegovina
Zambia
Yemen
Australia
Curaçao
Bulgaria
Zimbabwe
Mongolia
New Zealand
Greenland
Croatia
Western Sahara
Christmas Island
Kiribati
Guadeloupe
Cyprus
Mayotte
Cocos (Keeling) Islands
Marshall Islands
Barbados
Czech Republic
Benin
Bhutan
Timor-Leste
Belize
Poland
Botswana
Brunei
Fiji
Costa Rica
Norway
Burkina Faso
Cambodia
Cuba
Sweden
Burundi
Bangladesh
United States
Portugal
Cameroon
Bahrain
Antigua and Barbuda
Spain
Cape Verde
Azerbaijan
The Bahamas
Switzerland
Central African Republic
China
Dominica
Finland
Chad
United Arab Emirates
Dominican Republic
Italy
Comoros
Japan
Mexico
United Kingdom
Republic of the Congo
Afghanistan
Jamaica
Liechtenstein
Democratic Republic of the Congo
Armenia
El Salvador
Denmark
Algeria
Jordan
Grenada
Albania
Angola
Kazakhstan
Guatemala
Andorra
Djibouti
North Korea
Haiti
Austria
Kenya
South Korea
Honduras
Latvia
Lesotho
Kuwait
Canada
Lithuania
Liberia
Kyrgyzstan
Luxembourg
Libya
Laos
Macedonia (FYROM)
Madagascar
Lebanon
Malta
Malawi
Malaysia
Ireland
Mali
Maldives
Estonia
Mauritania
Israel
France
Mauritius
Georgia
Moldova
Côte d'Ivoire
India
Hungary
Egypt
Indonesia
Iceland
Equatorial Guinea
Iran
Greece
Eritrea
Iraq
Ethiopia
Gabon
The Gambia
Ghana
Guinea
Guinea-Bissau