Publish your products
Duravit No.1 Semi-recessed washbasin White High Gloss 550 mm - 037655
Duravit No.1 Semi-recessed washbasin White High Gloss 550 mm - 037655
Duravit No.1 Semi-recessed washbasin White High Gloss 550 mm - 037655
    DURAVIT AG

    Duravit No.1 Semi-recessed washbasin White High Gloss 550 mm - 037655

    • 1 washbasin
    • 1 washing area
    • Ideal for single bore faucets
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Suitable for installing with furniture
    • Underside fully glazed for better hygiene and is therefore also perfectly suitable as a wall-mounted alone solution
    • With faucet deck
    • with overflow
    Specification
    • Duravit Duravit No.1 Semi-recessed washbasin, Washbasin version: Installation, 550x460 mm, White High Gloss, Tap hole platform: Yes, Number of faucet holes per wash area: 1, Overflow: Yes, Type of mounting: counter top, Incl. fixings for installation in wooden consoles, Underside glazed - 03765500002
    Technical specification
    • Unique ref.duravit-no-1-semi-recessed-washbasin-white-high-gloss-550-mm-037655
    • Product familyBathroom ceramics
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)170
    • Width (mm)550
    • Depth (mm)460
    Related
    • Material mainCeramics
    • Manufactured inEgypt
    • Weight Net (Kg)14.6
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit