Publish your products
ME by Starck Electronic urinal White High Gloss - 280931
ME by Starck Electronic urinal White High Gloss - 280931
ME by Starck Electronic urinal White High Gloss - 280931
ME by Starck Electronic urinal White High Gloss - 280931
    DURAVIT AG

    ME by Starck Electronic urinal White High Gloss - 280931

    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Electronic control unit for no-touch and fully automatic flushing
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 0.5 litres
    • Wall-mounted installation
    Specification
    • Duravit ME by Starck Electronic urinal, White High Gloss, Electronic control: battery supply, Flushing rim: Rimless, Flush construction: Extractor, Inlet supply position: Back, Concealed inlet, Incl. mounting material, Outlet drain: horizontal, Incl. control unit - 2809310092
    Technical specification
    • Unique ref.me-by-starck-electronic-urinal-white-high-gloss-280931
    • Product familyBathroom ceramics
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)605
    • Width (mm)300
    • Depth (mm)350
    Related
    • Material mainCeramics
    • Manufactured inGermany
    • Weight Net (Kg)19.1
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010235
    • ETIM NameUrinal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit