Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
duscholux/products/e23691db-7eed-4e67-9e28-92dedee44768
Home
Categories
Sanitary
Shower screens
D5 Air - Separator - Fixed panel shower
Unavailable in United States
Duscholux
Follow
D5 Air - Separator - Fixed panel shower
Glass screen of separation of shower Without beam stabilizer profile 10 mm. Safety glass
Download
Specification
Specification
To: Bathroom (bath) / Shower
Type: Fixed panel
Overbath screen
Fixed separator
10 mm Safety glass
Width: from 600 to 1500 mm
2200 mm height Model
Technical specification
Technical specification
Unique ref.
D5_AIR_SEPARADOR_FIJO_DUCHA
Product family
Shower enclosure
Product group
Walk in
Type
Object (single object)
Date of publishing
2025-04-03
Edition number
1
Height (mm)
2200
Links
Links
Product url
https://www.duscholux.es/es/Producto/D5-Air-Separador-fijo-para-ducha
Installation instructions
https://www.duscholux.es/es/Descargas/
Instruction video
https://www.duscholux.es/es/Descargas/
Product certification
https://www.duscholux.es/es/Descargas/
Technical description
https://www.duscholux.es/es/Producto/D5-Air-Separador-fijo-para-ducha
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Germany
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Sanitary Terminal
ETIM Code
EG017920
ETIM Name
Sanitary partitions and cabins
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
CSI MasterFormat 2014 Code
10 28 19
CSI MasterFormat 2014 Title
Tub and Shower Enclosures
OmniClass Number
23-15 11 15
OmniClass Title
Sanitary Partitions and Cubicles
Region availability
Europe
Andorra
France
Portugal
Spain
Similar products
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download
Ideagroup
Easy shower enclosure alcove EYNI
Download
Ideagroup
Brave shower enclosure walk-in BVPO + BVFI +BVFX
4.2
(
5
)
Download