Publish your products
A5170 - Rod, Shower Curtain
SEPS2BIM

A5170 - Rod, Shower Curtain

4.0 out of 5 stars4.0(34 reviews)
A concealed mounted, 1" outside diameter, satin finish stainless steel, shower curtain rod with white vinyl shower curtain (72" H) and SS shower curtain hooks. Rod and curtain available in various widths. For general purpose use at shower stall or bathtub locations. Pricing based upon standard shower stall dimensions of 36" x 36" and a standard curtain height of 72".
Technical specification
  • Unique ref.A5170
  • Product familyRod
  • Product groupShower Curtain
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1803
  • Width (mm)107
  • Depth (mm)80
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit