Publish your products
Color Cap Pendant
Color Cap Pendant
Color Cap Pendant
Color Cap Pendant
Color Cap Pendant
Color Cap Pendant
Color Cap Pendant

    Color Cap Pendant

    5.0 out of 5 stars5.0(6 reviews)

    The Color Cap Globe Pendant offers a classic mid-century silhouette designed for ease of customization with its 4 globe diameter size options, variety of finish and color options, and configurable extension rod lengths. Handcrafted from high-gauge, exclusively designed brass hardware paired with a hand-blown opal glass globe, each fixture adds a luxe vibe perfect for integrating with or elevating a space.

    Mounted on a sleek rod that runs the length of the fixture to the canopy, this pendant offers a stable, permanent installation unlike traditional cord-suspended globes. Ideal for residential and commercial spaces, it adds timeless elegance and customizable flair to kitchens, dining areas, or entryways. From lining a bar to cascading down a hallway, this fixture functions well alone but excels when installed in multiples.

    Specification
    • Dimensions

      Globe diameter varies by SKU.
      SKU: 30110-6 = 6"
      SKU: 30110-8 = 8"
      SKU: 30110-10 = 10"
      SKU: 30110-12 = 12"
      Canopy diameter: 5.7"

      Hanging Height

      Varies by SKU achieved with included 12" extension rod.
      SKU: 30110-6 = 22"
      SKU: 30110-8 = 24"
      SKU: 30110-10 = 26"
      SKU: 30110-12 = 28"
      Add-on extension rods available.

      Weight

      1 - 4 lb.

      Materials

      Brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      One medium (E26) base socket.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-cap-globe-pendant-lighting
    • Product familyLighting
    • Product groupPendants
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)28
    • Width (inches)12
    • Depth (inches)12
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States