Publish your products
Color Commander Chandelier 29"
Color Commander Chandelier 29"
Color Commander Chandelier 29"
Color Commander Chandelier 29"
Color Commander Chandelier 29"
Color Commander Chandelier 29"

    Color Commander Chandelier 29"

    The Color Commander Chandelier 29" is a linear, three-tier chandelier built from aluminum and brass. Its three 29 inch tiers hang six inches apart from a 5 by 1.5 inch canopy, and each tier swivels independently, so the tiers can be aligned in parallel or turned into a staggered zigzag. Six bulbs are spread across the three tiers, carrying light along the full length of the fixture. It is available in 14 colors, with hanging heights from 24 to 84 inches (90 inches in Black) and custom heights by request.

    The chandelier has six E26 medium-base sockets, each rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. Its long, low profile suits a dining table or kitchen island, a restaurant communal table, a boutique hotel lobby, or an office conference room, and the swiveling tiers let one fixture adapt to rectangular and irregular layouts. A 47 inch version and matching flush mounts in both sizes carry the design across a project.

    Specification
    • Dimensions

      As shown without bulbs:
      Tier Length: 29"
      Vertical Distance Between Tiers: 6"
      Canopy Size: 5" x 1.5"

      Hanging Height

      24", 36", 48", 60", 72", and 84". Increased height available by request.

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      6 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.color-commander-chandelier-29
    • Product familyCommander Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-30
    • Edition number1
    • Height (inches)84
    • Width (inches)29
    • Depth (inches)29
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States