Publish your products
Color Echo Pendant 10"
Color Echo Pendant 10"
Color Echo Pendant 10"
Color Echo Pendant 10"
Color Echo Pendant 10"
Color Echo Pendant 10"

    Color Echo Pendant 10"

    The Color Echo Pendant 10" pairs a bold, colorful dome with an inverted curved cap for a silhouette that feels playful without straying from a refined, considered form. Solid brass hardware and powder-coated finishes give the fixture a luxe edge, offering a distinct alternative to standard dome pendants.

    Its compact scale and repeatable design make it especially well-suited to kitchen islands, bars, and hallways, where multiples can be lined up for a cohesive, rhythmic lighting effect. Equally fitting in residential and commercial spaces, it works as a single statement pendant or as part of a coordinated run.

    Specification
    • Dimensions: Dome: 8", Canopy: 5.7"

      Width: 203mm

      Depth: 203mm

      Weight: 4082g

      Primary material: Brass

      Secondary material: Aluminum

    Technical specification
    • Unique ref.color-echo-dome-pendant-10
    • Product familyEcho Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Width (mm)203
    • Depth (mm)203
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)4082
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    North America
    Canada
    United States