Publish your products
Color Echo Pendant 8"
Color Echo Pendant 8"
Color Echo Pendant 8"
Color Echo Pendant 8"
Color Echo Pendant 8"

    Color Echo Pendant 8"

    The Color Echo Pendant 8" is a modern dome pendant built from aluminum and brass. An 8 inch powder-coated dome topped with an inverted, curved cap hangs from a brass rod and a 5.7 inch canopy, for an overall hanging height of 17 inches. It is available in 14 colors and a brass, nickel, or black finish, and weighs two pounds. The dome directs light downward onto the surface below.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a hang-straight option adapts it to sloped ceilings. Its compact scale works best in multiples: in a row of two or three over a kitchen island or bar, above a primary bath vanity, along a café counter, or under a covered porch. Extension rods allow for taller ceilings, and 10 and 12 inch sizes carry the same form across a project.

    Specification
    • Dimensions

      Dome: 8", Canopy: 5.7"

      Hanging Height

      17".

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-echo-dome-pendant-8
    • Product familyEcho Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-10-30
    • Edition number1
    • Height (inches)17
    • Width (inches)8
    • Depth (inches)8
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States