Publish your products
Color Echo Pendant 12"
Color Echo Pendant 12"
Color Echo Pendant 12"
Color Echo Pendant 12"
Color Echo Pendant 12"
Color Echo Pendant 12"

    Color Echo Pendant 12"

    The Color Echo Pendant 12" is a modern dome pendant built from aluminum and brass. A 12 inch powder-coated dome topped with an inverted, curved cap hangs from a brass rod and a 5.7 inch canopy, for an overall hanging height of 19 inches. It is available in 14 colors and a brass, nickel, or black finish. The dome directs light downward onto the surface below.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a hang-straight option adapts it to sloped ceilings. Its larger dome can stand alone over a breakfast table or entry, hang in pairs over a kitchen island or hotel reception desk, or repeat down a row of restaurant booths or a covered outdoor dining area. Extension rods allow for taller ceilings, and 8 and 10 inch sizes carry the same form across a project.

    Specification
    • Dimensions

      Width: 12", Canopy: 5.7"

      Hanging Height

      19".

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-echo-pendant-12
    • Product familyEcho Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-10-30
    • Edition number1
    • Height (inches)19
    • Width (inches)12
    • Depth (inches)12
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States