Publish your products
Color Hemi Sconce 8"
Color Hemi Sconce 8"
Color Hemi Sconce 8"
Color Hemi Sconce 8"
Color Hemi Sconce 8"
Color Hemi Sconce 8"

    Color Hemi Sconce 8"

    The Color Hemi Sconce 8" pairs a bold, dome-shaped silhouette with a colorful interior, exposed bulb and angled shade. The result is a fixture with strong visual presence despite its simple, single-form construction.

    Its rounded, sculptural profile makes it a striking choice for bedrooms, hallways, vanities, and living spaces, while its color-forward glow also suits accent lighting in commercial and hospitality settings. Install as a single fixture or repeat in multiples for a bold choice across a wall.

    Specification
    • Dimensions: Depth: 5", Dome: 8", Backplate: 5"

      Width: 203mm

      Height: 203mm

      Depth: 127mm

      Weight: 2667g

      Primary material: Aluminum

    Technical specification
    • Unique ref.color-hemi-dome-sconce-8
    • Product familyHemi Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)203
    • Width (mm)203
    • Depth (mm)127
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)2667
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit