Publish your products
Color Maxo Pendant 8"
Color Maxo Pendant 8"
Color Maxo Pendant 8"
Color Maxo Pendant 8"
Color Maxo Pendant 8"
Color Maxo Pendant 8"

    Color Maxo Pendant 8"

    The Color Maxo Pendant 8" is a modern drum pendant built from CNC-machined aluminum, brass, and opal glass. An 8 by 8 inch matte opal glass drum with filleted edges hangs from two parallel solid aluminum rods and a 5 inch canopy, with hanging heights of 23, 29, 35, or 47 inches. The shade attaches with a threaded UNO fitting, so it can be swapped later. It is available in 14 colors and a brass, nickel, or black finish, and weighs three pounds. The glass drum diffuses light evenly in all directions.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. It can hang in a row over a kitchen island or restaurant bar, alone in a foyer or office reception, repeated down a hotel corridor, or in pairs at either side of a bed. A 13 inch size and matching 8 and 13 inch flush mounts carry the design across a project.

    Specification
    • Dimensions

      Shade: 8" x 8" with 1-5/8" UNO hole on top, Canopy: 5"

      Hanging Height

      23" or 35". Extension rods available by request.

      Weight

      3 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.color-maxo-pendant-8
    • Product familyMaxo Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-10-30
    • Edition number1
    • Height (inches)35
    • Width (inches)8
    • Depth (inches)8
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States