Publish your products
Color Persona Pull
Color Persona Pull
Color Persona Pull
Color Persona Pull
Color Persona Pull
Color Persona Pull

    Color Persona Pull

    The Color Persona Pull is a slim cabinet pull CNC-machined from solid brass. Its clean, narrow profile reads quietly in traditional and contemporary rooms alike. Powder-coated in a choice of 14 colors, with brass, nickel, or black finishes, and offered in three lengths: five inches (3-5/8-inch center-to-center), seven inches (5-5/8-inch center-to-center), and thirteen inches (11-5/8-inch center-to-center).

    Mounting hardware is included, with one-inch 8-32 screws sized for standard cabinet thicknesses of five-eighths to seven-eighths of an inch. Longer screws are needed for thicker doors and drawers. The pull suits kitchen and bath cabinetry, vanities, drawers, pantries, and furniture, and works in a run across a bank of drawers or with colors mixed within one room. Well-suited to both residential and commercial interiors, including hospitality and retail millwork. Also available in standard finishes as the Persona Pull and paired with the Color Persona Knob and Color Persona Hook.

    Specification
    • Dimensions

      Available in 3 sizes. Refer to drawing for dimensions.

      Materials

      Brass. Mounting hardware includes 1" long 8-32 screws designed for use with standard cabinet thickness of 5/8" - 7/8". Thicker cabinets require purchasing longer screws separately.

      Configuration

      The pull "size" indicates the overall length. The pull "C-C" (center-to-center) is the distance between the centers of the two mounting holes. Please ensure the intended surface is drilled with holes that match the C-C.

    Technical specification
    • Unique ref.color-persona-pull-hardware
    • Product familyPersona Pull
    • Product groupPulls
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDiscrete Accessory
    • ETIM CodeEC010496
    • ETIM NameHandle for furniture
    • Uniclass 2015 CodePr_30_36_59_64
    • Uniclass 2015 DescriptionPull handles

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit