Publish your products
Persona Knob
Persona Knob
Persona Knob
Persona Knob

    Persona Knob

    The Persona Knob is a compact cabinet knob CNC-machined from solid brass, designed as the companion to the Persona Pull. Its small, clean form measures 1.1 inches in length and 0.8 inches in height, with a projection of 1.4 inches. Available in a brass, nickel, or black finish.

    Mounting hardware is included. The knob suits kitchen and bath cabinetry, vanities, dressers, and furniture, and can be used alone or paired with the Persona Pull for a coordinated run. Well-suited to both residential and commercial interiors, including hospitality and retail millwork. Also available in 14 colors as the Color Persona Knob and paired with the Persona Pull and Persona Hook.

    Specification
    • Dimensions

      Length: 1.1", Height/Diameter: 0.8", Depth: 1.4"

      Materials

      Brass. Mounting hardware included.

    Technical specification
    • Unique ref.persona-knob-hardware-standard
    • Product familyPersona Knob
    • Product groupDoor Knobs
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    • Width (inches)1.1
    • Depth (inches)1.4
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDiscrete Accessory
    • ETIM CodeEC010496
    • ETIM NameHandle for furniture
    • Uniclass 2015 CodePr_30_36_59_45
    • Uniclass 2015 DescriptionKnobs

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit