Publish your products
Color Status Flush Mount 35"
Color Status Flush Mount 35"
Color Status Flush Mount 35"
Color Status Flush Mount 35"
Color Status Flush Mount 35"
Color Status Flush Mount 35"

    Color Status Flush Mount 35"

    The Color Status Flush Mount 35" is an asymmetric, geometric ceiling fixture built from brass and aluminum, with square rods and perpendicular arms holding four six inch glass globes at staggered points. It measures 35 inches long and 23 inches wide with a 5.7 inch canopy and sits 16 inches from the ceiling, which suits lower ceilings and rooms with high-swinging doors. It is available in 14 colors and a brass, nickel, or black finish, and weighs seven pounds. The globes diffuse light evenly in all directions.

    The fixture has four E26 medium-base sockets, each rated for a maximum of nine watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a sloped ceiling configuration is available with a hang-straight add-on. Its long footprint fits over a dining table, a kitchen island, an office conference table, or a restaurant banquette, and it can be repeated above a café counter. The 42 inch Color Big Status Flush Mount and the Color Status Chandelier carry the same design across rooms of different sizes and ceiling heights.

    Specification
    • Dimensions

      Length: 35", Width: 23", Globe: 6", Canopy: 5.7"

      Hanging Height

      16"

      Weight

      7 lb

      Materials

      Aluminum, brass, glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      4 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-status-globe-flush-mount-35
    • Product familyStatus Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Height (inches)16
    • Width (inches)35
    • Depth (inches)23
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States