Publish your products
Lepore Sconce
Lepore Sconce
Lepore Sconce
Lepore Sconce
Lepore Sconce

    Lepore Sconce

    The Lepore Sconce is a compact wall sconce built from tiered disks of laser-cut, high-clarity acrylic around an aluminum and brass core, with a disk set into its backplate that reflects light back through the acrylic. It has a six inch acrylic backplate and a 4.5 inch projection from the wall (without bulb), and weighs two pounds. It is available in a brass, nickel, or black finish. The bulb sits exposed at the center, so the acrylic catches and refracts its light in every direction for a sparkling, decorative glow.

    The sconce has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. Repeat it down a hotel or multifamily corridor, set a pair beside a bed or a powder room mirror, or line a restaurant, bar, or boutique retail wall where the acrylic can catch the eye. The coordinating Lepore Flush Mount carries the same look onto the ceiling.

    Specification
    • Dimensions

      As shown without a bulb:
      Depth: 4.5", Acrylic Backplate: 6"

      Weight

      2 lb

      Materials

      Acrylic, aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.lepore-acrylic-sconce
    • Product familyLepore Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-23
    • Edition number1
    • Depth (inches)4.5
    Related
    • Material mainAcrylic
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States