Publish your products
Color Orbi Flush Mount
Color Orbi Flush Mount
Color Orbi Flush Mount
Color Orbi Flush Mount
Color Orbi Flush Mount
Color Orbi Flush Mount

    Color Orbi Flush Mount

    The Color Orbi Flush Mount arranges four hand-blown glass globes in pairs around a central stem, creating a clustered, orbiting effect that gives the fixture a fuller, more sculptural presence than a typical flush mount. Its symmetrical, multi-globe form reads as a statement piece even at close range to the ceiling.

    Its low-profile mount makes it a practical choice for rooms with limited ceiling height or high-swinging doors, from bedrooms and hallways to dining rooms and entryways. Well-suited to both residential and commercial spaces, it offers a fuller lighting moment where a pendant isn't an option.

    Specification
    • Dimensions: Width: 20", Globe: 6", Canopy: 5.7"

      Width: 508mm

      Height: 152mm

      Depth: 508mm

      Weight: 16003g

      Primary material: Aluminum

      Secondary material: Glass

    Technical specification
    • Unique ref.orbi-globe-flush-mount
    • Product familyOrbi Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)152
    • Width (mm)508
    • Depth (mm)508
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)16003
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit