Publish your products
Twink Pendant
Twink Pendant
Twink Pendant
Twink Pendant
Twink Pendant

    Twink Pendant

    The Twink Pendant is a minimalist pendant built from solid brass and aluminum. A CNC-machined lamp cup, 2.5 inches wide and 1.7 inches tall, hangs from a rod and a 5 inch canopy for an overall hanging height of 15 inches, and leaves the bulb exposed. It is available in a brass, nickel, or black finish and weighs one pound. With the bulb uncovered, light spreads in all directions.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Extension rods adjust the hanging height, and a hang-straight option adapts it to sloped ceilings. Its small scale works best in multiples: in a row over a kitchen island or breakfast bar, in pairs flanking a bathroom vanity or bed, clustered at staggered heights in a hotel stairwell, or above a café counter or covered entry. A matching flush mount and a Color Twink version carry the design across a project.

    Specification
    • Dimensions

      Lamp Cup: 2.5" x 1.7", Canopy: 5"

      Hanging Height

      15".

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.twink-pendant
    • Product familyTwink Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-10-30
    • Edition number1
    • Height (inches)15
    • Width (inches)2.5
    • Depth (inches)2.5
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States