Publish your products
Visage Sconce 6"
Visage Sconce 6"
Visage Sconce 6"
Visage Sconce 6"
Visage Sconce 6"

    Visage Sconce 6"

    The Visage Sconce 6" is a globe wall sconce that pairs two six inch hand-blown glass globes with a six inch laser-cut acrylic disc backplate and high-gauge brass parts. It stands fourteen inches tall with a nine and a half inch projection from the wall, comes in a brass, nickel, or black finish, and weighs four pounds. The globes give off a soft, diffused glow in every direction, and the clear acrylic disc behind them picks up the light.

    The sconce has two E26 medium-base sockets, each rated for a maximum of nine watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada and installs vertically or horizontally. Specify it in a pair flanking a primary bath or hotel guest-room vanity, repeated down a hotel or office corridor, beside a restaurant banquette, or in a boutique retail fitting room. A colored-backplate version is available as the Color Visage Sconce 6".

    Specification
    • Dimensions

      Overall Height: 14", Depth: 9.5", Globe: 6", Acyrlic Backplate: 6",

      Weight

      4 lb

      Materials

      Acrylic, aluminum, brass, glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.visage-globe-sconce-6
    • Product familyVisage Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-26
    • Edition number1
    • Height (inches)14
    • Width (inches)6
    • Depth (inches)9.5
    Related
    • Material mainAcrylic
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States