Publish your products
Dynaco High-Speed door Power D 641

Dynaco High-Speed door Power D 641

Low maintenance requirements, ease of use and a long life time, make the Dynaco High speed door Power D 641 high speed door an ideal exterior door for every industrial building, warehouse, hangar, production or transport facility. This medium sized high speed door is wind resistant up to class 4 of the European standard EN 12424. It remains operational even in bad weather. Combined with its fast door cycle it ensures smooth business activities at all times. The superior and tight seal of the DYNACO D-641 POWER high speed roll up door keeps wind, rain, snow, dirt and cold outside your building. Together with the high opening and closing speed significant energy savings can be achieved. With a curtain free of rigid elements, the Dynaco High speed door Power D 641 is safe for your staff and equipment. When accidentally dislodged, the door curtain reinserts itself into the side guides after an open and close cycle. This avoids production down-time. Optional LED-lights on the door posts increase safety.

Technical specification
  • Unique ref.dyn-d6-p
  • Product familyHigh speed door
  • Product groupOutside door
  • TypeObject (single object)
  • Date of publishing2020-09-18
  • Edition number1
  • Height (mm)5500
  • Width (mm)5500
Related
  • Material mainPVC
  • Material secondarySteel
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_24_38
  • Uniclass 2015 DescriptionHigh speed doorsets

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Reunion
Romania
Singapore
U.S. Virgin Islands
Saint Helena
Russia
South Korea
United States
São Tomé and Príncipe
San Marino
Sri Lanka
Senegal
Serbia
Syria
Seychelles
Slovakia
Taiwan
Sierra Leone
Slovenia
Tajikistan
South Africa
Spain
Thailand
Sudan
Svalbard and Jan Mayen
Türkiye
Tanzania
Sweden
Turkmenistan
The Gambia
Switzerland
United Arab Emirates
Togo
Ukraine
Uzbekistan
Tunisia
United Kingdom
Vietnam
Uganda
Vatican City
Yemen
Western Sahara
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit