Publish your products
Dynaco High-Speed door E-211 INT

Dynaco High-Speed door E-211 INT

Experience the perfect blend of performance, convenience, and cost-effectiveness with the Dynaco D-211, a medium-performing high-speed roll-up door designed to meet your specific needs. Its compact size, coupled with a fully flexible curtain and soft bottom edge, ensures effortless operation and exceptional sealing, making it an ideal choice for businesses like yours.

Energy Efficiency at Its Best

Say goodbye to unnecessary energy consumption and soaring operating costs. The Dynaco D-211 is built with energy efficiency in mind. Its outstanding sealing capabilities minimize air leakage and maintain a stable indoor temperature, resulting in substantial energy savings over time. By choosing our door, you're making a smart investment that benefits both your business and the environment.

A Door Designed for Your Success

The Dynaco High speed door D-211 is the ultimate solution for businesses seeking a high-speed, space-saving, energy-efficient, and user-friendly door. Its medium level of performance perfectly balances functionality and affordability, making it accessible to a wide range of applications. With its excellent sealing and minimal maintenance requirements, you can count on this door to provide reliable performance for years to come.

Specification
  • Technical Specifications

    • Area of use: Inside
    • Max size (W x H): 4500 mm x 4600 mm
    • Power supply: 
      • Frequency Converter 230V single phase 16 A
      • Frequency: 50/60 Hz
      • Power of motor 0.6 kW
      • Max. current for 24 VDC accessories: 0.5 A
    • Control Box: IP degree for control: IP55
    • Opening speed: Opening up to 2.3 m/s – closing up to 0.8 m/s
    • Service level: Number of operations: 500 cycles/day - max 100 cycles/hour
    • Frame: Galvanized steel (optional: stainless steel; frames and covers according to RAL upon request)
    • Recommended operating temperature: 
      • Control system – 5 °C to + 50 °C
      • Curtain: + 5 °C to + 50 °C
    • Wind resistance class: EN 12424 (test EN 12444) 
      • Class 2: DW ≤ 3000 mm x DH 4600 mm
      • Class 1: 3000 < DW ≤ 4500 mm x DH 4600 mm
    • Closing door safety devices: CMS: Curtain Monitoring System with stationary photocell; CMS Plus: Curtain Monitoring System with light curtain H 1830 mm, feasible if DH ≥ 2025 mm
Technical specification
  • Unique ref.dynaco-e-211-int
  • Product familyHigh speed door
  • Product groupInside door
  • TypeObject (single object)
  • Date of publishing2023-10-26
  • Edition number1
Related
  • Material mainSteel
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)
  • Uniclass 2015 CodePr_30_59_24_38
  • Uniclass 2015 DescriptionHigh speed doorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Reunion
Romania
Singapore
U.S. Virgin Islands
Saint Helena
Russia
South Korea
United States
São Tomé and Príncipe
San Marino
Sri Lanka
Senegal
Serbia
Syria
Seychelles
Slovakia
Taiwan
Sierra Leone
Slovenia
Tajikistan
South Africa
Spain
Thailand
Sudan
Svalbard and Jan Mayen
Türkiye
Tanzania
Sweden
Turkmenistan
The Gambia
Switzerland
United Arab Emirates
Togo
Ukraine
Uzbekistan
Tunisia
United Kingdom
Vietnam
Uganda
Vatican City
Yemen
Western Sahara