Built with 82 mm of insulation the new DYNACO I-18 P is designed to give you excellent thermal separation and great energy savings. And with innovative features, such as tight top and side seals and a water-resistant bottom seal you can be confident that you will minimise drafts and condensation in your workplace. This overhead sectional door gives you control over your indoor environment so you can create optimum working conditions while reducing your energy consumption.
The new DYNACO I-18 P can be configured to your precise specifications. You can choose to have windows, pick from eleven standard colors or request your own factory painted color and there are a wide range of track sets and dimensions so you can tailor the DYNACO I-18 P to suit your entrance needs.
The DYNACO I-18 P has the same high quality design options as the Dynaco I-14 P and the Dynaco I 14 S, so if you have more than one overhead door you can configure them to create a uniform facade.
Constructed to meet the highest environmental regulations, the DYNACO I-18 P exceeds current requirements with an exceptionally low U-value of 0.4W/m2K, which is two times more effective than a standard overhead sectional door*.
*Calculation based on a 5x5m DYNACO I-18 P overhead sectional door with a u-value of 0.46W/m2K compared to a 5x5m Dynaco I-14 P overhead sectional door with a U-value of 1.0W/m2K
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Reunion | ||
Romania | Singapore | U.S. Virgin Islands | Saint Helena | ||
Russia | South Korea | United States | São Tomé and Príncipe | ||
San Marino | Sri Lanka | Senegal | |||
Serbia | Syria | Seychelles | |||
Slovakia | Taiwan | Sierra Leone | |||
Slovenia | Tajikistan | South Africa | |||
Spain | Thailand | Sudan | |||
Svalbard and Jan Mayen | Türkiye | Tanzania | |||
Sweden | Turkmenistan | The Gambia | |||
Switzerland | United Arab Emirates | Togo | |||
Ukraine | Uzbekistan | Tunisia | |||
United Kingdom | Vietnam | Uganda | |||
Vatican City | Yemen | Western Sahara |