Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/6e4278da-5b00-4a3c-a8a1-d241ee84acdd
Home
Categories
Kitchen
Appliances
Eagle Table Mounted Pot Rack
Available in United States
Eagle Group
Follow
Eagle Table Mounted Pot Rack
Table Mounted
Racks are triple-bar construction.
Front-to-back adjustable crossbracing, plus adjustable undershelf.
1-5/8? (41mm) tubular stainless steel supports extend through tabletop and are secured to adjustable undershelf. Units 108? (2743mm) and longer have three supports.
Provided with double-pronged pot hooks.
Available in stainless steel or aluminum.
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg10_12tm
Product family
Food Service Equipment
Product group
Pot Racks
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas
4.8
(
8
)
Download
Hoshizaki
R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Download