Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/a35e3096-428d-4023-9b0f-d71ad819223b
Home
Categories
Kitchen
Appliances
Spec-Master® Demo Tables and Ceiling Mounted Demo Mirrors
Available in United States
Eagle Group
Follow
Spec-Master® Demo Tables and Ceiling Mounted Demo Mirrors
Demo Tables
Tabletop:
14 gauge type 304 stainless steel.
36" (914mm)-wide.
Marine counter edge on all sides.
Reinforced with welded-on hat channels.
Undershelf
Heavy gauge stainless steel.
Adjustable.
Legs
Heavy duty stainless steel.
1-5/8" (41mm)-diameter.
Stainless steel gussets.
Adjustable stainless steel bullet feet.
Ceiling Mounted Demo Mirrors
1-5/8" (41mm)-diameter 16 gauge stainless steel posts (length of posts must be specified when ordering).
Pair of heavy gauge stainless steel plates.
Hardware included.
Mirror—on all units
24-1/4" (616mm)-wide.
Acrylic.
Supported in tilt framing.
Locking knob on each side.
Options / Accessories (for Demo Tables only)
Drawer assemblies
Casters
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg10_17
Product family
Food Service Equipment
Product group
Demo Tables
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas
4.8
(
8
)
Download
Hoshizaki
R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Download