Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/6f3d13b5-6448-425e-854d-bbfb60537168
Home
Categories
Kitchen
Appliances
Worktables with Backsplash and Stainless Steel Base with Undershelf —Budget Series
Available in United States
Eagle Group
Follow
Worktables with Backsplash and Stainless Steel Base with Undershelf —Budget Series
Tabletop
Patented uni-lok® gusset system (patent #5,165,349): gussets are recessed into hat channel, reducing lateral movement.
Top reinforced with welded-on hat channel.
Sound-deadened between top and channels.
4-1/2" (114mm)-high 90° backsplash with 1" (25mm) turn at 90°.
1-1/2" (38mm)-diameter 180° rolled edge on front. Ends are turned down 90°, providing for flush installations when required.
Heavy gauge type 430 polished stainless steel. Adjustable Undershelf
Heavy gauge stainless steel.
Gusset welded to each corner.
Heavy duty marine edge design. Legs—1-5/8" (41mm)-diameter
Tables 96" (2438mm) and longer come with six legs or more.
Heavy gauge stainless steel.
1" (25mm) adjustable stainless steel feet.
Options / Accessories
Drawer
Lock
Casters
Stainless steel bullet feet
Overshelves
Power strip (for material handling)
Duplex receptacles
Pot rack
Sink
Additional undershelf
Stabilizer Bar (for 30"- and 36"-wide tables)
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg10_45a
Product family
Food Service Equipment
Product group
Worktables
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas
4.8
(
8
)
Download
Hoshizaki
R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Download