Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/3e347bf2-a3dd-40ac-a4a0-8d7baaf98961
Home
Categories
Kitchen
Appliances
Utility Shelves
Available in United States
Eagle Group
Follow
Utility Shelves
Design and Construction Features
16 gauge type 304 stainless steel.
Mop hangers and hooks are riveted to front of shelf.
Available in 24", 36", and 48" (610, 914, and 1219mm) lengths.
Standard width is 8" (203mm).
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg20_02
Product family
Food Service Equipment
Product group
Mop Sink Accessories
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Links
Links
Product url
http://eaglegrp.com/ProductDisplay.asp?numDivId=1&SubCatID=252&numModelNumber=US0824-16/3&numMajCatId=3
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas
4.8
(
8
)
Download
Hoshizaki
R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Download