Publish your products
SmartPro 120V 500VA 300W Line-Interactive UPS, 1U Rack/Tower
Eaton

SmartPro 120V 500VA 300W Line-Interactive UPS, 1U Rack/Tower

Tripp Lite's SMART500RT1U intelligent, line-interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only one rack space (1U) in a 2 or 4 post rack, with included accessories for upright tower placement. Large internal batteries offer 14.6 minutes half load runtime and 3.2 minutes at full load. Maintains regulated 120V nominal output without using battery power during brownouts as low as 90V. 500VA/300 watt power handling capability is compatible with networking, telecom and other sensitive electronic applications. Includes 6 UPS supported outlets with a single outlet load bank that can be individually controlled via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Includes 1 surge-only outlet for peripherals not requiring battery backup. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. PowerAlert UPS monitoring and unattended shutdown software is available for free download. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency situation. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive all-black color scheme.
Specification
  • Installation Form Factors Supported with Included Accessories 2 post 19 inch rackmount; 4 post 19 inch rackmount; Tower

    Included Mounting Accessory Description Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations

    Primary Form Factor Rackmount

    UPS Power Module Dimensions (hwd, in.) 1.73 x 17.32 x 11.26

    Rack Height 1U

    Minimum Required Rack Depth (inches) 14.26

    UPS Power Module Weight (lbs.) 17.6

    UPS Power Module Weight (kg) 7.98

    Shipping Dimensions (hwd / in.) 15.40 x 4.80 x 22.10

    Shipping Weight (lbs.) 20.90

    UPS Housing Material Steel

    Primary UPS Height (mm) 44

    Primary UPS Width (mm) 440

    Primary UPS Depth (mm) 286

    Grounding Lug Back panel grounding lug

    Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported

    High Availability UPS Features Hot swappable batteriesGrounding Lug Back panel grounding lug

    Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported

    High Availability UPS Features Hot swappable batteries

    Grounding Lug Back panel grounding lug

    Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported

    High Availability UPS Features Hot swappable batteries

    UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico)

    Product Warranty Period (Worldwide) 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.

    Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

    KEYWORDS

    tripp lite pdu

    100kva ups

    server cabinet

    rack

    wall mounted light fixture

    ups

    smartrack

    smartrack low profile

    16u av rack

    cabinet


Technical specification
  • Unique ref.SMART500RT1U
  • Product familyUPS System
  • Product groupUPS System
  • TypeObject (single object)
  • Date of publishing2019-08-08
  • Edition number1
  • Height (inches)1.73
  • Width (inches)17.32
  • Depth (inches)11.26
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inChina
  • Weight Net (Lbs)17.6
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationFurnishing Element
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodeEn_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission entities
  • CSI MasterFormat 2014 Code33 80 00
  • CSI MasterFormat 2014 TitleCommunications Utilities
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit