Publish your products
2GP EVMS

2GP EVMS

Booster sets with two vertical multi-stage pumps with stainless steel hydraulics with standardised motor Two EVMS series pumps with self-ventilated 2-pole asynchronous motor, IE3 efficiency. The system is equipped as standard with a control panel
Specification
  • • Maximum liquid temperature: 50°C, • Maximum operating pressure: 16 bar, • Water with maximum presence of solids: 50 ppm (particle size 0.1-0.25 mm or less), no gas or corrosive and aggressive substances • Maximum chlorine content: 500 ppm • Altitude not exceeding 1000 m a.s.l.; • Humidity 50% without condensation • Ambient protected against atmospheric agents. • Stainless steel AISI 304 pump body • Impeller and shaft in AISI 304 • Cast iron motor bracket • IE3 motors starting from 0,75kW • Self-ventilated 2-pole asynchronous motor • Class of insulation F • IP55 protection degree • three phase 400/690 ±10%
Technical specification
  • Unique ref.2GP-EVMS
  • Product familyBooster sets with control panel
  • Product groupwith two centrifugal pumps
  • TypeObject (single object)
  • Date of publishing2019-06-07
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC namePumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53_86_12
  • Uniclass 2015 DescriptionCentrifugal pumps
  • CSI MasterFormat 2014 Code43 23 31
  • CSI MasterFormat 2014 TitleVertical Centrifugal Pumps
  • OmniClass Number23-27 17 13
  • OmniClass TitleCentrifugal Pumps
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit