Publish your products
Vertical In-Line HVAC Pumps, Close Coupled, 1800 RPM

Vertical In-Line HVAC Pumps, Close Coupled, 1800 RPM

4.6 out of 5 stars4.6(15 reviews)
With a legacy of quality and durability, EnviroFlo Vertical In-Line Pumps offer reliability and full flexibility to overcome constraints and serve all types of HVAC applications. Both split-coupled and close-coupled configurations are available in a high-efficiency design that minimizes energy consumption and prolongs service life.

A precision-cast, dynamically balanced impeller minimizes vibration while maximizing bearing life. A case wear ring, grease lubricated bearings and a variable speed rated coupling are standard.

EnviroFlo Vertical In-Line Pumps are designed for easy maintenance. A back pullout configuration provides easy access to interior areas without disturbing piping connections. The split coupling design is available in 5 hp or larger, and a double suction impeller is available on largest sizes (12 in. and 14 in.).

The bearing housing mounts directly to the pump volute to save space and provide proper alignment. An optional, heavy structural steel channel base is available for floor-mounted versions. While it does not require grouting, it is recommended.

Flows to 10,000 gpm with heads to 400 ft tdh are offered. Case working pressure is 175 psi with 250 psi available on select models.
Technical specification
  • Unique ref.patterson-vil-cc-01
  • Product familyMotor Pumps
  • Product groupVIL-CC
  • TypeObject (single object)
  • Date of publishing2011-04-26
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States