Publish your products
3P SERIES

3P SERIES

4.9 out of 5 stars4.9(7 reviews)
Standardised centrifugal pumps with AISI 304 (EN 1.4301) stainless steel construction, on base with standardised motor and flexible coupling (EN 733). Suitable for: • supplying water in residential commercial, agricultural and industrial systems • pressure boosting • fire-fighting • heating and air-conditioning systems • handling industrial liquids • irrigation • cooling towers • swimming pools • draining and washing systems
Specification
  • • Maximum working pressure: 10 bar • Liquid temperature range (clear water): - from -10°C to + 90°C for the standard version, - from -20°C to + 120°C for the special versions • MEI > 0,4 • Poles: 2 and 4 • Insulation class: F • Protection degree: IP55 • Voltage: - Three phase 3~230/400V ±10% (up to 4 kW included) - Three phase 3~400/690V ±10% (from 5,5 kW and above) • Pump body in AISI 304 (EN 1.4301) stainless steel • Impeller in AISI 304 (EN 1.4301) stainless steel • Shaft in AISI 304 (EN 1.4301) stainless steel • Mechanical seal: Standard = Ceramic/Carbon/NBR H = Graphite/Ceramic/FPM HS = Silicon carbide/Silicon carbide/FPM HW = Tungsten carbide/Tungsten carbide/FPM HSW = Silicon carbide/Tungsten carbide/FPM E = Graphite/Ceramic/EPDM • Motor support in cast iron • Impeller hydraulically balanced to prevent axial thrusts against the seal, it achieves 80% efficiency • Back pull-out design: it allows removal of the motor, the coupling, the cantilever support and the impeller without compromising the housing of the pump body or removing the pipes • IEC standard motor is used. This makes easier to find a replacement motor, in case of necessity • Capacity: up to 138 m3/h • Total Head: up to 65,5 m
Technical specification
  • Unique ref.3P-SERIES
  • Product familyCentrifugal pumps
  • Product groupWith rigid coupling
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC namePumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53
  • Uniclass 2015 DescriptionPump products
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit