Publish your products
Eco-Worthy 195W Monocrystalline Solar Panel
Eco-Worthy

Eco-Worthy 195W Monocrystalline Solar Panel

The solar panel is great for off-grid applications, such as RVs,trailers, boats, gate opener, cctv monitor, sheds and cabins, providing benefits including but not limited to quiet power production and grid independence. The solar panel was made of A grade solar cells with hight efficiency, works better in sunshine with more efficiency.

  • Plug and play, perfect to DIY solar power
  • Waterproof solar panel, great for outdoor
  • Aluminum framed solar panel, well buit for 20 years
  • Free maintainance
  • Reduce electricity bill, environment friendly

As Featured on Amazon.com

Specification
  • Specification

    Rated power: 195W
    Open-Circuit Voltage (Voc): 21.6V
    Short circuit current (Isc): 10.83A
    Working current (Iop): 9.02A
    Output Tolerance: ±3%
    Dimensions (L x W x H) Size: 58.3*26.3*1.4"
    Weight: 29.2 Lbs

Technical specification
  • Unique ref.Eco-Worthy-195W-Monocrystalline-Solar-Panel
  • Product familySolar
  • Product groupSolar Panel
  • TypeDocumentation (info)
  • Date of publishing2019-02-13
  • Edition number1
  • Height (inches)58.3
  • Width (inches)26.3
  • Depth (inches)1.4
Related
  • Material mainOther
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Solar Panels
  • UNSPSC nameSolar heating units
  • UNSPSC code40101807
  • CSI MasterFormat 2014 Code13 53 13
  • CSI MasterFormat 2014 TitleSolar Instrumentation
  • OmniClass Number23-19 25 11 19 15
  • OmniClass TitleSolar Panels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit