Publish your products
3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate
3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate
3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate
3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate
3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate
3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate
3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate
3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate

    3" LokPlate™ Plastic Downspout Nozzle w/ Self-Locking Escutcheon Plate

    The LokPlate™ Downspout Nozzle is a non-pressurized exterior drainage termination component designed to direct roof and stormwater runoff away from building walls and foundations while improving exterior appearance and reducing staining and erosion. The nozzle is designed for use with standard Schedule 40/80 PVC and ABS DWV piping systems and is available in 2”, 3”, 4”, 6”, 8”, and 10” sizes. Standard colors include Black, Matte Brass, Oil Rubbed Bronze, and Tuscan Bronze.

    Each assembly includes:

    • ASA downspout nozzle (i.e., cow tongue)
    • Patent-pending self-locking escutcheon plate (field-installation optional)
    • Optional bird screen model included within the BIM download package (sold separately)

    Key Features -

      1. Theft-Resistant Alternative to Metal

      Unlike cast bronze, brass, or nickel bronze downspout nozzles, ASA construction provides no scrap or recycling value, helping reduce theft risk while offering a lightweight and economical alternative for exterior drainage terminations.

      2. Hardware-Free Installation

      The patent-pending escutcheon plate locks directly onto the nozzle without screws, anchors, or adhesives, helping reduce installation time while avoiding unnecessary wall penetrations or exterior surface damage. The escutcheon incorporates a raised standoff ring geometry that provides clearance around the pipe opening, allowing the plate to sit flush against the wall even when debris or surface irregularities are present. The nozzle's locking track accommodates uneven or imperfect pipe terminations commonly encountered in field conditions (e.g., drainage pipe is too short, too long, or crooked)

      3. UV-Resistant ASA Construction

      Components are injection molded from UV-stabilized ASA polymer, a high-performance styrenic material engineered for long-term outdoor exposure. Color is molded throughout the material itself rather than applied as a surface coating. This improves long-term appearance and eliminates concerns associated with peeling or chipped paint finishes.

      Specification
      • Specification Details can be found to the 'Links' section below.

      Technical specification
      • Unique ref.3-inch-downspout-nozzle
      • Product familyDownspout Nozzle & Bird Screens
      • Product groupLokPlate Plastic Downspout Nozzle
      • TypeObject (single object)
      • Date of publishing2025-11-25
      • Edition number1
      • Height (inches)7.5
      • Width (inches)7.5
      • Depth (inches)5.34
      Related
      • Material mainPlastic
      • Material secondaryAcrylate
      • Designed inUnited States
      • Manufactured inChina
      • Weight Net (Lbs)0.55
      Classification
      • BIMobject CategoryPlumbing - Drainage
      • IFC classificationWaste Terminal
      • ETIM CodeEC010531
      • ETIM NameRainwater pipe outlet
      • Uniclass 2015 CodeSs_50_30_02
      • Uniclass 2015 DescriptionRainwater drainage systems
      • CSI MasterFormat 2014 Code07 71 23
      • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
      • OmniClass Number23-13 41 39
      • OmniClass TitleRoof Drains

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States