Publish your products
Debris Trap™ Supreme - Entrance Systems

Debris Trap™ Supreme - Entrance Systems

Debris Trap™ Tile with Wiper/Scraper matting inserts that effectively remove dirt and moisture from traffic. Can be surface mounted with edging or installed into recessed wells. Grid shape allows dirt and water to fall below walking surface to reduce the re-tracking of debris.
Specification
  • colour20 colours
    constructionvinyl grid tile with supreme knob inserts
    divisioncommercial entrance
    edgingavailable
    environmentindoor
    face styleberber (hobnail)
    individual sizes11-5/8" x 17-5/8"
    perfect forvestibules, recessed wells, heavy traffic entrances
    recycled content25%
    surfacewiper/scraper
    thicknessfor 1/2" recess, 17.5 mm (11/16 in)
    total weight1.12 kg (2.46 lb)
    warranty time2 year
Technical specification
  • Unique ref.Debris-Trap-Supreme-Entrance-Systems
  • Product familyEntrance Systems
  • Product groupindoor, surface mount, recessed well
  • TypeObject (single object)
  • Date of publishing2026-07-21
  • Edition number1
Related
  • Material mainVinyl
  • Material secondaryPolypropylene
Classification
  • BIMobject CategoryFlooring - Entrance Flooring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit