Publish your products
Super Nop® 52
Super Nop® 52
Super Nop® 52
Super Nop® 52
Super Nop® 52
Super Nop® 52
Super Nop® 52

    Super Nop® 52

    Produced with 100% Asota® solution dyed polypropylene fibers for unbeatable resistance to wear, UV and staining (bleach, salt, permanent ink, coffee, red juice, betadine and more). 52 oz. heavy weight pile and large nop design provides outstanding scrubbing action. Needlepunch construction provides optimal crush resistance. Edges will not unravel or fray. Available in Autumn, Azure, Beige, Brown, Burgundy, Choco, Grijis/Charcoal, Crimson, Forest, Garnet, Hunter Green, Loden, Midnight Blue, Natural, Rosewood, Steel Blue, Sand, Sterling, Taupe, Verdi, Walnut, and Zinc.

    Get in contact with Matter Surfaces

    Specification
    • Product DetailsMore Information

      ColorsBlue
      FormatsRoll
      Dimensions6' 7" x 101' 8"
      Thickness1/2"
      Weight93 oz/sq yd
      Warranty1 year Limited Warranty


    Technical specification
    • Unique ref.mattersurfaces-arrival-super-nop-52
    • Product familyArrival Collection
    • Product groupEntrance Matting Collection
    • TypeBuilding Material
    • Date of publishing2023-02-28
    • Edition number1
    • Height (inches)0.5
    • Width (inches)158
    Related
    • Material mainPolypropylene
    • Designed inUnited States
    Classification
    • BIMobject CategoryFlooring - Entrance Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States