Publish your products
Supreme Knob™ Tile - Entrance Matting

Supreme Knob™ Tile - Entrance Matting

Super duty needlepunch modular matting. Can be installed indoors as well as outdoors. Permanently anti-static, has enhanced UV stability and is mold and mildew resistant. Holds approximately 7 litres or 1.85 gallons of water per square yard.
Specification
  • backingbitumen
    colour9 colours (charcoal stock)
    divisioncommercial entrance
    edgingavailable
    environmentindoor/outdoor
    face materialpolypropylene
    face styleberber (hobnail)
    face weight1,790 g/m² (53 oz/yd²)
    individual sizes0.5m x 0.5m
    perfect forvestibules, lobbies, heavy traffic entrances
    surfacewiper/scraper
    thickness14.5 mm (9/16 in)
    total weight5.05 kg/m² (1.04 lb/ft²)
    warranty time3 year
Technical specification
  • Unique ref.Supreme-Knob-Tile-Entrance-Matting
  • Product familyEntrance Matting
  • Product groupindoor, recessed well, walk-off mats
  • TypeObject (single object)
  • Date of publishing2026-07-21
  • Edition number1
Related
  • Material mainPolypropylene
Classification
  • BIMobject CategoryFlooring - Entrance Flooring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit