Publish your products
LCS-350 + ERS HR 60E1-SS 1:40 Examples
LCS-350 + ERS HR 60E1-SS 1:40 Examples

    LCS-350 + ERS HR 60E1-SS 1:40 Examples

    This is a combined example of the edilon)(sedra LCS-350 precast concrete slab with an edilon)(sedra Corkelast® ERS (Embedded Rail System). In this case an ERS HR 60E1-SS 1:40 132-149 is shown as the rail system.

    In the model, two alternative configurations are presented. In one configuration, two slabs of 3 m length each are arranged sequentially. The other configuration follows the same layout but utilizes slabs with a length of 4 m. The joint sealant between the slabs is not represented, as it will be defined according to the specific project requirements.

    Specification
    • edilon)(sedra LCS-350 precast slab with ERS HR 60E1-SS 1:40

      3 & 4 m slab examples

    Technical specification
    • Unique ref.lcs-350-ers-hr-60e1-ss-1-40-examples
    • Product familyLCS x ERS
    • Product groupLevel Crossing System + Embedded Rail System
    • TypeAssembly (multiple objects)
    • Date of publishing2026-05-22
    • Edition number1
    Related
    • Designed inNetherlands
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Rail
    • IFC classificationRailing
    • Uniclass 2015 CodeSs_25_36_70
    • Uniclass 2015 DescriptionRailway crossing systems
    • CSI MasterFormat 2014 Code34 72 00
    • CSI MasterFormat 2014 TitleRailway Construction
    • OmniClass Number23-39 15 00
    • OmniClass TitleRailways

    Region availability

    Europe
    Belgium
    Denmark
    Netherlands
    Norway
    Sweden
    United Kingdom