Publish your products
LCS-400 ADIF + ERS HR 54E1-SS 1:20
LCS-400 ADIF + ERS HR 54E1-SS 1:20

    LCS-400 ADIF + ERS HR 54E1-SS 1:20

    This is a combined example of the edilon)(sedra LCS-400 ADIF precast concrete slab with an edilon)(sedra Corkelast® ERS (Embedded Rail System). In this case an ERS HR 54E1-SS 1:20 142-149 is shown as the rail system.

    This configuration is represented in the model with two slabs of 4 m length each, which are arranged sequentially. In its channels, the ERS system previously mentioned is installed. The joint sealant between the slabs is not represented, as it will be defined according to the specific project requirements.

    Specification
    • edilon)(sedra LCS-400 ADIF precast slab with ERS HR 54E1-SS 1:20

      4 m slab example

    Technical specification
    • Unique ref.lcs-400-adif-ers-hr-54e1-ss-1-20
    • Product familyLCS x ERS
    • Product groupLevel Crossing System + Embedded Rail System
    • TypeAssembly (multiple objects)
    • Date of publishing2026-05-26
    • Edition number1
    Related
    • Designed inNetherlands
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Rail
    • IFC classificationRailing
    • Uniclass 2015 CodeSs_25_36_70
    • Uniclass 2015 DescriptionRailway crossing systems
    • CSI MasterFormat 2014 Code34 72 00
    • CSI MasterFormat 2014 TitleRailway Construction
    • OmniClass Number23-39 15 00
    • OmniClass TitleRailways

    Region availability

    Europe
    Spain