Publish your products
G4SE Genesis LED Strobe Expander
Edwards

G4SE Genesis LED Strobe Expander

Overview

EDWARDS's Genesis LED G4SE Strobe Expander offers both Mass Notification/Emergency Communication (MNEC) and Life Safety System notification capabilities without all the wall clutter of separate, or larger appliances. The G4SE offers ultra low current consumption to reduce power requirements. The G4SE Strobe Expander accomplishes this by providing a separate, independently-controlled strobe that fits readily behind a Genesis LED G4S Series speaker or speaker-strobe or Genesis LED G4 Series horn, strobe, or horn-strobe.

This attractive low-profile design allows a single, compact assembly to house three vital notification elements: a clear multi-candela strobe that serves life safety requirements; a colored multi-candela strobe that serves MNEC needs; and, a highly intelligible multi-tap, multi-purpose loudspeaker or temporal 3 horn.

The UL/C Listed Genesis LED G4SE Strobe Expander offers all the advanced features found in the popular Genesis LED line of notification appliances, including ultra-low current draw and removable cover skins. G4SE Strobe Expanders are 100 percent compatible with legacy Genesis appliances on the same circuit.

The G4SE packs two independent strobes and a loudspeaker horn into one sleek, low-profile design that is actually slimmer than many other single-strobe units on the market today. Functionally and aesthetically, the G4SE Strobe Expander continues the Genesis LED tradition of excellence, quality and value.

Standard Features
• Sleek design
Design allows the installation of two independent strobes and a speaker or horn in a single compact footprint
• Fewer parts to stock
Uses standard Genesis LED G4S speaker-strobes and G4 horn-strobes
• Field configurable convenience
Adjustable settings remain visible even after the unit is installed
• Meets UL/C synchronization requirements
Compatible with legacy Genesis appliance on the same circuit
• Ultra-low current
Allows the maximum number of strobes on a circuit
• No extension ring or trim plate needed
Fits standard 4-inch square electrical boxes with plenty of room behind for wiring
• Available in 4 colors for flexible Mass Notification needs
Amber, Red, Green and Blue lens options.

Application

The Genesis LED G4SE is ideal for new and retrofit applications where both fire alarm and mass notification signaling is required. By allowing a speaker and two independent strobes to be installed in a single compact footprint, the G4SE cuts down on wall clutter and reduces the number of boxes that have to be installed. This not only speeds installation and reduces costs – it also makes for a neat installation that minimizes the impact on the interior design of the protected space.

The Genesis LED G4SE strobe expander has the color and candela visible from the bottom of the appliance without removing the cover. The strobe expander comes with amber, red, blue and green lens options.

The G4SE comes in both white and red housing options with "ALERT" or no marking available. Prevailing codes require strobes to be used where ambient noise conditions exceed specified levels, where occupants use hearing protection, and in areas of public accommodation. Consult your Authority Having Jurisdiction for details.

All Genesis LED strobes, including the G4SE, exceed UL/C synchronization requirements (within 10 milliseconds over a twohour period) when used with a compatible synchronization source. The Genesis LED G4SE also has a 20ms pulse width allowing it to be used on the same loop and in the same line of sight as the xenon Genesis strobes.

Specification
  • Installation Type Indoor, dry
    Strobe Flash Rate 1 fps (flash per second) approx.
    Dimensions 8.0" h x 5.12" w x 2.33" d (20.32 cm h x 13.0 cm w x 5.92 cm d)
    Mounting (Indoor Wall Mount Only) Flush: North-American 4” square box, at least 1½” (38 mm) deep.
    Wire Size 12 to 18 AWG (0.75 to 2.50 mm2)
    Operating Environment 32-120° F (0-49° C) ambient temperature; 0-93% relative humidity.
    Operating Voltage 16 to 33 VDC, 16 to 33 VFWR
    Strobe-To-Box Center Offset 3.9 in. (9.9 cm)
    Compatible Electrical Boxes 4-inch square, 2 1/8" deep
    Synchronization 20 Ω max. between any two devices. To determine allowed wire resistance, refer to these specifications, and the specifications for the synchronized signal source.M10·
    Synchronization Sources Edwards CC Series Signal Modules, Booster and Auxiliary Power Supplies, Intelligent and Conventional Control Panels
    Storage Temperature -40 to 158 F (-40 to 70 C)
Technical specification
  • Unique ref.edwards-g4se-strobe-expander
  • Product familyElectronics
  • Product groupFire Detection, Monitoring and Alarm
  • TypeObject (single object)
  • Date of publishing2022-10-05
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodePr_75_75_30
  • Uniclass 2015 DescriptionFire alarm detection devices and control equipment
  • CSI MasterFormat 2014 Code28 31 63.13
  • CSI MasterFormat 2014 TitleFire Alarm Horns and Strobes
  • OmniClass Number23-29 31 17 11
  • OmniClass TitleVisible Fire Notification Device Lights
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States