Publish your products
Genesis LED Outdoor Speaker-Strobe
Edwards

Genesis LED Outdoor Speaker-Strobe

Genesis LED WG Series speaker and speaker-strobe appliances are among the most versatile emergency appliances of their kind. They are exceptionally capable as they are designed for outdoor wet applications with a NEMA 4X / IP66 UL listing1, and IP67 Compliant2. Genesis LED WG appliances operate seamlessly in extreme temperatures, with a listed operating temperature range of as low as -40 °F to as high as 151 °F (-40 °C to 66 °C). These features make them suitable for a wide range of wet and harsh environments and applications, such as exposure to rain, snow, and sleet, and challenging conditions such as process areas.

Genesis LED WG Series feature a sleek low-profile design and offer energy-efficient technology that makes them less expensive to install and operate by reducing overhead. Genesis LED WG Series strobes feature-high efficiency optics, combined with patented electronics, to deliver a highly controlled and efficiently focused light distribution pattern in exchange for lower current requirements. Strobes have field-selectable 15 or 30 cd light output. They are precision-timed to meet UL 1971 synchronization standards. Candela settings are viewable even after installation through an innovative sealed viewport display.

Compared with Xenon-type strobes, High-Performance LED strobes require fewer power supplies, backup power, batteries, and often smaller wire gauge, which lightens conduit requirements. They are also backwards-compatible with legacy strobes, so there’s no need to replace all your existing devices to upgrade to new LED technology. In fact, Genesis LED WG Series strobes can be mixed on the same circuit and used in the same field of view as Xenon-based strobes. This makes Genesis LED WG Series ideal for new installations and retrofits alike.

Genesis LED WG Series appliances speakers feature selectable wattage taps to be configured in the field. Settings remain clearly visible — even after final installation. Speakers are also capable of both 25V and 70V and voltage in a single model with a field selectable switch. All this flexibility allows devices to be easily fine-tuned to exactly how they’re needed to perform. All Genesis speakers include a DC blocking capacitor to allow electrical supervision of the audio distribution circuit. Field-configurable speaker sound output levels provide the flexibility modern life safety projects demand, while the Genesis LED Mass Notification control protocol keeps multiple strobes on compatible NAC circuits synchronized to well within NFPA 72 requirements. The Speakers are approved for low frequency sounder applications when used with compatible tone file and systems, meeting NFPA and UL 520Hz requirements for sleeping areas, making them ideal for new construction or retrofits.

They are available for mounting on the ceiling or the wall. They can be installed to recessed (in-the-pour/block) electrical boxes. Genesis LED WG notification appliances also mount to suitable surface boxes. Replaceable Cover skins are available with FIRE, ALERT, FEU/FIRE (French/English), FUEGO (Spanish), and no marking configurations.

Technical specification
  • Unique ref.edwards-genesis-led-outdoor-speaker-strobe
  • Product familyElectronics
  • Product groupFire Detection, Monitoring and Alarm
  • TypeObject (single object)
  • Date of publishing2024-02-20
  • Edition number1
  • Height (inches)6
  • Width (inches)6
  • Depth (inches)1.5
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodePr_75_75_30_30
  • Uniclass 2015 DescriptionFire alarm sounders
  • CSI MasterFormat 2014 Code28 31 63
  • CSI MasterFormat 2014 TitleFire Alarm Integrated Audio Visual Evacuation Systems
  • OmniClass Number23-29 31 19
  • OmniClass TitleCombination Audible and Visible Fire Notification Devices

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit