We are using cookies to provide our services

By using our services you agree to our use of cookies

Field Configurable Ceiling Speaker -strobes

Unique ref.: edwards-utc-008
Brand: Edwards UTC
Product family: Electronics
Product group: Fire Detection, Monitoring and Alarm
Date of publishing: 2018-01-07
Edition number: 1
Type: Object (single object)
Download (8)
Overview
Genesis life safety and mass notification/emergency communications (ECS/MNS) ceiling speaker-strobes are small, compact, and attractive audible-visible emergency signaling devices. Protruding no more than 1.6" (41 mm) from the ceiling, Genesis speakerstrobes blend with any decor. Life safety appliances feature textured housings in architecturally neutral white or eye-catching life safety red.

Genesis ECS/MNS appliances offer emergency signaling with clear or amber lenses, white housings, and optional ALERT housing labels. They are ideal for applications that require differentiation between life safety and mass notification alerts.

Thanks to patented breakthrough technology, Edwards Genesis strobes do not require bulky specular reflectors and lenses. Instead, an exclusive cavity design conditions light to produce a highly controlled distribution pattern. FullLight strobe technology produces a smooth light distribution pattern without the spikes and voids characteristic of specular reflectors. This ensures the entire coverage area receives consistent illumination from the strobe flash.

Depending on the model, Genesis clear-lens speaker-strobes feature 15 to 95, or 95 to 177 candela output (see ordering information), which is selectable with a conveniently-located switch. The candela output setting remains clearly visible even after final installation, yet it is locked in place to prevent unauthorized movement after installation.


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: China

BIMobject Category: Fire Products - Protection
IFC classification: Alarm
UNSPSC name: Fire alarm systems
UNSPSC code: 46191505
Uniclass 1.4 Code: JW50
Uniclass 1.4 Description: Fire detection and alarm systems
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_75_75_30_30
Uniclass 2015 Description: Fire alarm sounders
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 28 31 63
CSI MasterFormat 2014 Title: Fire Alarm Integrated Audio Visual Evacuation Systems
OmniClass Number: 23-29 31 13
OmniClass Title: Fire Alarm Control Panels
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Color White
Diameter 6.8"
Housing Depth 1
Material Plastic
Temperature Rating 32-120F
Voltage 25 V — 70 V

All BIM objects are real products from real manufacturers confirmed and approved