We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Dual Input Security Module

Unique ref.: edwards-utc-035
Brand: Edwards
Product family: Electronics
Product group: Fire Detection, Monitoring and Alarm
Date of publishing: 2018-01-07
Edition number: 1
Type: Object (single object)
Download (4)
Overview
The SIGA-SEC2 is an intelligent analog addressable device used to connect one or two normally-open or normally-closed dry contact security circuits.

The actual function of this module is determined by the “personality code” selected by the installer. This code is downloaded to the module from the Signature loop controller during system configuration. The input module gathers information from the devices connected to them and converts it into digital signals. The module’s on-board microprocessor analyzes the signal and decides whether or not to input an alarm, tamper, or maintenance condition.

The intelligence built into every SIGA-SEC2 means that the module can decide when to report information and when to suppress sending information to the host system. As an example, when the SIGA-SEC2 module is disarmed, changes of state that would normally create an alarm are recognized by the module and sent to the host as a background task. This enhances reponse time by removing the burden of normal room activity on the network. Should a trouble or tamper condition be detected these events are immediately transmitted to the host helping to ensure system integrity is maintained. Once the module is armed, alarms are sent immediately to the host.

The module is housed in a small attractive thermo-plastic enclosure designed for surface mounting. Wiring terminals are provided for up to 16 AWG (1.00 mm2) to 22 AWG (0.25 mm2) wires.


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: Mexico

BIMobject Category: Fire Products - Protection
IFC classification: Alarm
UNSPSC name: Fire alarm systems
UNSPSC code: 46191505
Uniclass 1.4 Code: L7625
Uniclass 1.4 Description: Fire/smoke detection/alarm systems
Uniclass 2.0 Code: SS-75-60-28
Uniclass 2.0 Description: Fire Detection And Alarm Systems
Uniclass 2015 Code: Pr_75_75_30
Uniclass 2015 Description: Fire alarm detection devices and control equipment
NBS Reference Code: 75-60-28
NBS Reference Description: Fire Detection And Alarm Systems
CSI MasterFormat 2014 Code: 28 16 33.36
CSI MasterFormat 2014 Title: Intrusion Detection Interfaces to Fire Alarm
OmniClass Number: 23-29 31 13
OmniClass Title: Fire Alarm Control Panels
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Colour White
Material Plastic
Temperature Rating 32-120F
Voltage 24 V

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Plastic

BIMobject®