Publish your products
Signal Modules
Edwards

Signal Modules

Overview
SIGA-CC1/MCC1 Single Input Signal Modules and SIGA-CC2/ MCC2 Dual Input Signal Modules are part of EST's Signature Series system. They are intelligent analog addressable devices used for connecting, upon command from the loop controller, supervised Class B signal or telephone circuits to their respective power inputs. The power inputs may be polarized 24 Vdc to operate audible and visible signal appliances or 25 and 70 VRMS to operate audio evacuation speakers and firefighter’s telephones.

The actual operation of the SIGA-CC1/MCC1 and SIGA-CC2/ MCC2 is determined by the “personality code” selected by the installer. It is downloaded to the module from the Signature loop controller during system configuration.
Technical specification
  • Unique ref.edwards-utc-036
  • Product familyElectronics
  • Product groupFire Detection, Monitoring and Alarm
  • TypeObject (single object)
  • Date of publishing2018-01-07
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodeSs_75_50_28_29
  • Uniclass 2015 DescriptionFire detection and alarm systems
  • CSI MasterFormat 2014 Code28 31 53
  • CSI MasterFormat 2014 TitleFire Alarm Initiating Devices
  • OmniClass Number23-29 31 13
  • OmniClass TitleFire Alarm Control Panels
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit