Publish your products
Intelligent Heat Detectors with Optional CO Sensors
Edwards

Intelligent Heat Detectors with Optional CO Sensors

Overview
Signature Series fixed temperature and rate-of-rise heat detectors bring advanced sensing technology to a practical design that increases efficiency, saves installation time, cuts costs, and extends property protection capabilities. Continuous self-diagnostics ensure reliability over the long-haul, while the latest thermister technology makes these detectors ideal whereever dependable heat detection is required. With their integral CO sensor, these devices pull double-duty — continually monitoring the environment for heat from combustion, as well as its invisible yet deadly companion, carbon monoxide.

Like all Signature Series detectors, these are intelligent device that gather analog information from their heat and CO sensor (if present), converting this data into digital signals. To make an alarm decision, the detector’s on-board microprocessor measures and analyzes sensor readings and compares this information to historical data. Digital filters remove signal patterns that are not typical of fires, thus virtually eliminating unwanted alarms.

The SIGA-HCD is a fixed temperature heat detector that includes an advanced carbon monoxide sensor. When the electrochemical cell reaches its end of life after approximately six years, the detector signals a trouble condition to the control panel.
Technical specification
  • Unique ref.edwards-utc-85001-0620
  • Product familyElectronics
  • Product groupFire/Smoke Detectors
  • TypeObject (single object)
  • Date of publishing2017-12-07
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • UNSPSC nameHeat detectors
  • UNSPSC code46191502
  • Uniclass 2015 CodePr_75_75_30_64
  • Uniclass 2015 DescriptionPoint heat detectors
  • CSI MasterFormat 2014 Code28 31 53
  • CSI MasterFormat 2014 TitleFire Alarm Initiating Devices
  • OmniClass Number23-27 11 19 11
  • OmniClass TitleHeat Detectors
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit