This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Point of Use High Flow Heaters

Unique ref.: eemax-002
Brand: Eemax
Product family: HVAC
Product group: Instantaneous Water Heaters
Width (inches): 5.25
Height (inches): 9.75
Depth (inches): 2.88
Date of publishing: 2018-07-30
Edition number: 1
Type: Object (single object)
  • On demand hot water - no delay
  • Cut energy waste - Flow switch activates heater only when water is running, no standby heat loss
  • 99% Efficient, .99 energy factor
  • Endless hot water - No storage capacity to deplete
  • Reduces installation cost and material - No T&P valve required (check local codes)
  • Select Models supplied with a PCA flow restricting aerator - ensures proper volume and effective flow.
  • Easy Installation - Simple compression fittings that require no soldering. Unit mounts directly to the wall with common hardware.
  • Prevents Legionella bacteria growth
  • Reduces calcification and sedimentation
  • Field Serviceable - All major component are field replaceable and readily available
  • Proudly made In the USA


Material main: Metal
Material secondary: Plastic
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
IFC classification: Heat Exchanger
Uniclass 1.4 Code: JT1
Uniclass 1.4 Description: Heating
Uniclass 2015 Code: Pr_60_60_96_27
Uniclass 2015 Description: Electric instantaneous water heaters
CSI MasterFormat 2014 Code: 22 33 13
CSI MasterFormat 2014 Title: Instantaneous Electric Domestic Water Heaters
OmniClass Number: 23-31 29 11 11
OmniClass Title: Electric Instantaneous Hot Water Heaters
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Depth 2.875 in
Height 9.75 in
Width 5.25 in

Eemax

Properties

Name Value
Current 10.8 A | 14.6 A | 14.8 A | 15 A | 20 A | 22 A | 23 A | 25 A | 27 A | 29 A | 32 A | 33 A | 36 A | 40 A | 48 A
Voltage 208 V | 240 V | 277 V
Pipe Connections 3/8" | 1/2" Compression
Power 6.0 kW | 6.5 kW | 7.5 kW | 8.0 kW | 8.3 kW | 9.0 kW | 9.5 kW | 10.0 kW | 11.5 kW
Plumbing Orientation Top | Bottom
Color White

BIMobject®