Publish your products
ProSeries XTP Electric Tankless Water Heater
Eemax

ProSeries XTP Electric Tankless Water Heater

4.3 out of 5 stars4.3(6 reviews)

Model Numbers: XTP018208, XTP024208, XTP032208, XTP016480, XTP020480, XTP024480, XTP027480, XTP036480, XTP048480, XTP054480

Key Product Features

  • Manual "test mode" will help technicians troubleshoot/diagnose under "maintenance mode" -- reduces or eliminates the need for external tools
  • Self-diagnostics with intelligent controls actively protect heater in installed environment
  • SafeStart™ technology engages upon start-up to help avoid dry-fire occurrence
  • Control system activates heater only on demand
  • Digital LED display with accessible user interface communicates system status and heater operation feedback
  • Flow activation at 0.5 GPM/ 1.89 LPM across product line
  • Custom mounting bracket
  • Fittings suit common plumbing connections (3/4” NPT)
  • Temperature consistency at +/- 1°F or +/- 0.6°C output
  • High temperature limit switch enables safe operation
  • Only one input water line, cold or hot, needed for installation

Applications

  • Booster (Up to 180°F)
  • Recirculation loop
  • Washdown Processes
  • Commercial kitchens / utility sinks
  • Mop sinks
  • Dishwasher
  • Handwashing (variable and fixed-flow)

Specification
  • Product Specifications

    Min. Operating Pressure: 35 PSI

    Max. Operating Pressure: 150 PSI

    Optimum Operating Pressure: 60-90 PSI

Technical specification
  • Unique ref.eemax-proseries-xtp
  • Product familyHVAC
  • Product groupInstantaneous Water Heaters
  • TypeObject (single object)
  • Date of publishing2019-07-24
  • Edition number1
  • Height (inches)20.29
  • Width (inches)20.47
  • Depth (inches)5.84
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)36
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_27
  • Uniclass 2015 DescriptionElectric instantaneous water heaters
  • CSI MasterFormat 2014 Code22 33 13
  • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
  • OmniClass Number23-31 29 11 11
  • OmniClass TitleElectric Instantaneous Hot Water Heaters

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States