• Copper Emerson heating elements with brass top increase durability and are threaded for easy replacement
• Simple Installation: 3 foot electric cable included and 1/2” CF water connectors for easy installation
• Instant, consistent and endless hot water
• Compact, resistant and stylish with digital temperature control in increments of 1°F ranging from 80°F to 140°F
• Dimensions: 11.5”H x 8”W x 3.75”D, 17”H x 14"W x 3.75”D, 17”H x 17”W x 3.75”, 17”H x 21”W x 3.75”D
• kW: 8 kW, 11 kW, 13 kW, 18 kW, 24 kW, 27 kW, 36 kW
• 99.8% energy efficient
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |