Publish your products
Ekovilla Attic U-0.09

Ekovilla Attic U-0.09


Available in Finland 

Ekovilla Cellulose Insulation is a carbon-neutral insulation made from recycled wood fiber, i.e. recycled paper. Blown wool is suitable for both new construction and renovation. The shapeless insulation fills even small gaps in the structure, forming a seamless insulation layer.

An attic insulated with Ekovilla is energy-efficient, fire-safe and highly soundproof.

-U-value 0.09 W/m2K

-EI 30

-Rw (C, Ctr): 46 dB (44, 41) sheet metal roof

-Rw (C, Ctr): 48 dB (47, 44) bitumen roof

-Rw (C, Ctr):50 dB (49, 47) brick roof

Ekovilla product properties (Open blowing):

- Density is approx. 32 kg/m3

- Thermal conductivity λD(23.50) 0.038 W/(m K)

- Airflow resistance AFr8

- Eurofire class B-s2, d0

- M1 indoor air classification

- GWP Fossil: 0.134 kgCO2e/kg

- GWP Biogenic: -1.36 kgCO2e/kg

- GWP Total: -1.23 kgCO2e/kg

Specification
  • LAYERS

    1. Roof structure according to separate structural type
    2. EKOVILLA Cellulose Insulation + wood trusses— 400 mm
    3. EKOVILLA X5 air barrier or Ekovilla Smart X Pro
    4. Battens 50x50 c300 EKOVILLA — 50 mm
    5. Gypsum board — 13 mm

    PROPERTIES

    Fire Resistance— EI 30 

    U-value — 0.09 [W/(m²·K)]

Technical specification
  • Unique ref.ekovilla-attic-u-009
  • Product familyInsulation
  • Product groupFinland
  • TypeBuilding Material
  • Date of publishing2026-06-18
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Insulation