Publish your products
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit
    Elkay

    CS45_BPK_WPK_CWK Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit

    Circuit Chef® Workstation Stainless Steel 45-1/2" x 20-1/2" x 10" Single Bowl Undermount Sink Kit with Black Polymer Boards. Sink is manufactured from 16 gauge 304 Stainless Steel with a Stainless Steel (S)finish, Rear Right drain placement, and Sides and Bottom pads.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3
    • CSA B45.4
    • cUPC
    • IPC listed
    • NPCC listed

    Features:

    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • 16-GAUGE STAINLESS STEEL: Premium 16-gauge thickness and Type 304 stainless steel for immense durability, performance and beauty
    • DESIGNED TO SHARE: Create memories by prepping, cooking, serving and entertaining alongside family and friends at this interactive sink
    • TWO TIERS: Effortlessly move from task to task by sliding and storing accessories along two levels of workspace
    • CONTEMPORARY STYLING: Tight corners and creased accent lines in the sink basin offer a fresh geometric design ideal for any décor
    • UPGRADED ACCESSORIES: Elevated aesthetics improve both form and function, with sleek handles and thicker, sturdier cutting boards. Now includes roll-up drying rack
    • DUAL-PURPOSE CUTTING BOARDS: Rest boards on interior tier to prep. Rotate boards on upper tier to cover sink and extend countertop while entertaining
    • OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below
    • Kit includes sink, CSSCBP Small Colander, CS45BG Bottom Grid, CS45BP Black Poly Cutting Boards, CSLPBP Low Profile Colander, and LKDR1718RU Rolling Grid
    Specification
    • keywords: Work Station
    Technical specification
    • Unique ref.CS45_BPK_WPK_CWK
    • Product familyCIS
    • Product groupLustertone Classic
    • TypeObject (single object)
    • Date of publishing2026-08-15
    • Edition number1
    • Height (inches)10
    • Width (inches)20.5
    • Depth (inches)45.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)36.5
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit