Publish your products
DXUH2115 Dayton® Stainless Steel 23-1/2" x 18-1/4" x 8" Single Bowl Undermount Sink
DXUH2115 Dayton® Stainless Steel 23-1/2" x 18-1/4" x 8" Single Bowl Undermount Sink
DXUH2115 Dayton® Stainless Steel 23-1/2" x 18-1/4" x 8" Single Bowl Undermount Sink
DXUH2115 Dayton® Stainless Steel 23-1/2" x 18-1/4" x 8" Single Bowl Undermount Sink
    Elkay

    DXUH2115 Dayton® Stainless Steel 23-1/2" x 18-1/4" x 8" Single Bowl Undermount Sink

    Dayton® Stainless Steel 23-1/2" x 18-1/4" x 8" Single Bowl Undermount Sink. Sink is manufactured from 18 gauge 300 series Stainless Steel with a Radiant Satin finish, Center drain placement, and Bottom only pads.Compliance:&&Massachusetts MA approved&&ASME A112.19.3&&&&&&&&&&CSA B45.4&&cUPC listed&&cUPC listed&&&&IPC Listed&&NPCC Listed&&Features:UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop&&SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks&&18-GAUGE STAINLESS STEEL: Crafted from high-quality 18-gauge thickness and 300 Series stainless steel for lasting durability&&QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink&&CENTER DRAIN: Drain is conveniently placed in the center of the sink&&LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean&&MADE IN THE USA: This Elkay® product is proudly made in the USA&&DRAIN OPENING: Sink drain opening measures 3-1/2"&&CABINET SIZE: Minimum cabinet size for this sink is 27"&&&&
    Specification
    • keywords: Dayton, lead reduction, reduces lead, lead removal, reduce lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead, DXUH2115DFBG
    Technical specification
    • Unique ref.DXUH2115
    • Product familySINK
    • Product groupDayton
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)8
    • Width (inches)18.25
    • Depth (inches)23.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)6.5
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit